2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

23470.0007 Screw Jack

Expand Table
EN
1/5
Ref. No.
BESTNR
Version
AUS
Clamping height
L [mm]
Clamping height max.
L2 [mm]
Clamping height min.
L1 [mm]
D1 [mm]
D2 [mm]
D3 [mm]
D4 [mm]
T [kN]
Weight
G [g]
1
2
3
4
5
6
7
23470.0005
Screw Jack
50
50
38
31
32
20
0
15
190
23470.0006
Screw Jack
52
52
42
50
50
30
12
60
550
23470.0007
Screw Jack
70
70
50
50
50
30
12
60
650
23470.0010
Screw Jack
100
100
70
50
50
30
12
60
900
23470.0014
Screw Jack
140
140
100
68
65
40
12
100
2700
23470.0021
Screw Jack
210
210
140
80
70
50
12
170
4600
23470.0030
Screw Jack
300
300
190
100
80
65
12
350
9700
Show compressed display (7 configurable products)
Order number23470.0007
ShorttextScrew Jacks, Caps / Screw Jacks
Latest change29.07.2025 05:40:40
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties